Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M22-R*-
Hole diameter(mm) | 22 | Power consumption(VA) | 0.5 | Type of electric connection | Screw connection |
---|---|---|---|---|---|
Degree of protection (IP) | IP66 | Number of revolutions | 1|1 | Degree of protection (NEMA) | 4X |