Contacts: 6, 20 A, 45 °, rear mounting, Basic switch (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0-3-8007/XZ

Part Number
T0-3-8007/XZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.83 €

1 42 Days

Loading...

  1. 1

Basic information

Modular version false Measuring between phase and N-neutral possible true Measurement between phases possible true
With 0 (off) position true With control unit false Degree of protection (IP) IP65
Device construction Other Degree of protection (NEMA) Other

This page is Contacts: 6, 20 A, 45 °, rear mounting, Basic switch, part number T0-3-8007/XZ.
You can find the detail information about specifications and dimensions on part number T0-3-8007/XZ.

Tech Support