Manufacturer part number: NHI-B-11-PKZ0
Brand: EATON
Price: 13.66 €
Delivery time: 3 Days
Mounting method: Front fastening
Model: Top mounting
Rated operation current Ie at AC-15, 230 V: 1 A
Type of electric connection: Screw connection
Number of contacts as normally closed contact: 1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NHI-B-11-PKZ0
Part Number
|
---|
NHI-B-11-PKZ0 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Model | Rated operation current Ie at AC-15, 230 V (A) | Type of electric connection | Number of contacts as normally closed contact | Number of contacts as normally open contact | |
---|---|---|---|---|---|---|---|---|---|---|---|
13.66 € | 5 | 3 Days | Front fastening | Top mounting | 1 | Screw connection | 1 | 1 |
Loading...
Lamp holder | None | Number of fault-signal switches | 0 | Number of contacts as change-over contact | 0 |
---|
This page is Standard auxiliary contact, part number NHI-B-11-PKZ0.
You can find the detail information about specifications and dimensions on part number NHI-B-11-PKZ0.
Configure
Part Number |
---|
M22-CK11 |
NHI-E-10-PKZ0 |
NHI-E-10L-PKZ0 |
NHI-E-11-PKZ0 |
NHI11-PKZ0 |
NHI12-PKZ0 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method | Model | Rated operation current Ie at AC-15, 230 V (A) | Type of electric connection | Number of contacts as normally closed contact | Number of contacts as normally open contact |
---|---|---|---|---|---|---|---|---|---|---|---|
13.66 € | 20 | 3 Days | Front fastening | Top mounting and integrable | 6 | Spring clamp connection | 1 | 1 | |||
- | 11.13 € | 1 |
3 Days
Stock | Front fastening | Top mounting | 1 | Screw connection | 0 | 1 | ||
13.71 € | 5 | 3 Days | Front fastening | Top mounting | 1 | Screw connection | 0 | 1 | |||
- | 14.24 € | 1 |
3 Days
Stock | Front fastening | Top mounting | 1 | Screw connection | 1 | 1 | ||
13.82 € | 5 | 3 Days | Side mounting | Top mounting | 3.5 | Screw connection | 1 | 1 | |||
22.37 € | 5 | 3 Days | Side mounting | Top mounting | 3.5 | Screw connection | 2 | 1 |