Manufacturer part number: M22-AK01
Brand: EATON
Price: 8.69 €
Delivery time: 3 Days
Mounting method: Front fastening
Model: Top mounting
Type of electric connection: Screw connection
Number of contacts as normally closed contact: 1
Number of contacts as normally open contact: 0
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M22-AK01
Part Number
|
---|
M22-AK01 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Model | Type of electric connection | Number of contacts as normally closed contact | Number of contacts as normally open contact | |
---|---|---|---|---|---|---|---|---|---|---|
8.69 € | 1 |
3 Days
Stock | Front fastening | Top mounting | Screw connection | 1 | 0 |
Loading...
Lamp holder | None | Rated operation current Ie at AC-15, 230 V(A) | 6 | Number of fault-signal switches | 0 |
---|---|---|---|---|---|
Number of contacts as change-over contact | 0 |
This page is Contact element, part number M22-AK01.
You can find the detail information about specifications and dimensions on part number M22-AK01.
Configure
Part Number |
---|
M22-AK10 |
M22-AK11 |
M22-CK01 |
M22-CK01D |
M22-CK02 |
M22-CK10 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method | Model | Type of electric connection | Number of contacts as normally closed contact | Number of contacts as normally open contact |
---|---|---|---|---|---|---|---|---|---|---|
8.69 € | 1 |
3 Days
Stock | Front fastening | Top mounting | Screw connection | 0 | 1 | |||
14.83 € | 5 | 4 Days | Front fastening | Top mounting | Screw connection | 1 | 1 | |||
6.72 € | 1 |
3 Days
Stock | Front fastening | Top mounting and integrable | Spring clamp connection | 1 | 0 | |||
6.72 € | 20 | 4 Days | Front fastening | Top mounting | Spring clamp connection | 1 | 0 | |||
13.68 € | 1 |
3 Days
Stock | Front fastening | Top mounting and integrable | Spring clamp connection | 2 | 0 | |||
6.72 € | 1 |
3 Days
Stock | Front fastening | Top mounting and integrable | Spring clamp connection | 0 | 1 |