Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
40DILE-C
Part Number
|
---|
40DILE-C |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Suitable for max. number of poles main contact unit (total) | Mounting method | Model | Lamp holder | Rated operation current Ie at AC-15, 230 V (A) | Attached at delivery | Assembly width (TE) | Type of electric connection | Rated switch current (A) | Device fitting | Additional equipment | Voltage type for actuating | Number of contacts as normally closed contact | Number of contacts as normally open contact | Number of contacts as change-over contact | With auto test for earth leakage function | Suitable for max. current main contact unit (A) | Rated voltage (kV) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.33 € | 5 | 3 Days | - | Front fastening | Top mounting | None | 4 | - | - | Spring clamp connection | - | - | - | - | 0 | 4 | 0 | - | - | - |
Loading...
Number of fault-signal switches | 0 |
---|
This page is Auxiliary contact, part number 40DILE-C.
You can find the detail information about specifications and dimensions on part number 40DILE-C.
Configure
Basic Attributes
Suitable for max. number of poles main contact unit (total)
Attached at delivery
Assembly width (TE)
Rated switch current(A)
Device fitting
Additional equipment
Voltage type for actuating
With auto test for earth leakage function
Suitable for max. current main contact unit(A)
Rated voltage(kV)
Type
Mounting method
Model
Lamp holder
Rated operation current Ie at AC-15, 230 V(A)
Type of electric connection
Number of contacts as normally closed contact
Number of contacts as normally open contact
Number of contacts as change-over contact
Filter by standard shipping days
Optional Attributes
Part Number |
---|
04DILE-C |
11DILE-C |
11DILEM |
ASAUXSC-SPM |
FAZ-XHIN11 |
NZM1-XHIV |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Suitable for max. number of poles main contact unit (total) | Mounting method | Model | Lamp holder | Rated operation current Ie at AC-15, 230 V (A) | Attached at delivery | Assembly width (TE) | Type of electric connection | Rated switch current (A) | Device fitting | Additional equipment | Voltage type for actuating | Number of contacts as normally closed contact | Number of contacts as normally open contact | Number of contacts as change-over contact | With auto test for earth leakage function | Suitable for max. current main contact unit (A) | Rated voltage (kV) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.33 € | 5 | 5 Days | - | Front fastening | Top mounting | None | 4 | - | - | Spring clamp connection | - | - | - | - | 4 | 0 | 0 | - | - | - | |||
11.58 € | 5 | 5 Days | - | Front fastening | Top mounting | None | 4 | - | - | Spring clamp connection | - | - | - | - | 1 | 1 | 0 | - | - | - | |||
- | 11.54 € | 1 |
3 Days
Stock | - | Front fastening | Top mounting | None | 4 | - | - | Screw connection | - | - | - | - | 1 | 1 | 0 | - | - | - | ||
18.20 € | 4 | 3 Days | 1 | - | - | - | - | false | 0.5 | - | 2 | Other | Auxiliary switch | AC | 1 | 1 | 1 | false | 0 | 0.25 | |||
27.95 € | 10 | 3 Days | 2 | - | - | - | - | false | 0.5 | - | 3 | Universal | Auxiliary switch | AC | 1 | 1 | 0 | false | 0 | 0.23 | |||
60.34 € | 1 | 3 Days | - | Other | Integrable | None | 4 | - | - | Screw connection | - | - | - | - | 0 | 2 | 0 | - | - | - |