Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Rated operation current Ie at AC-15, 230 V (A) | Type of electric connection | Number of contacts as normally closed contact | Number of contacts as normally open contact | |
---|---|---|---|---|---|---|---|---|---|---|
- | 27.80 € 15.85 € | 1 |
Same day
Stock | Front fastening | 4 | Screw connection | 1 | 1 | ||
- | 11.90 € 6.90 € | 1 |
3 Days
Stock | Front fastening | 4 | Screw connection | 1 | 1 | ||
- | 11.90 € 6.90 € | 1 |
3 Days
Stock | Front fastening | 4 | Screw connection | 0 | 2 | ||
11.46 € 6.88 € | 1 |
3 Days
Stock | Front fastening | 4 | Screw connection | 2 | 0 | |||
18.13 € 8.70 € | 1 |
3 Days
Stock | Front fastening | 4 | Screw connection | 4 | 0 | |||
11.46 € 6.88 € | 1 |
3 Days
Stock | Front fastening | 4 | Screw connection | 1 | 1 | |||
18.13 € 8.70 € | 1 |
3 Days
Stock | Front fastening | 4 | Screw connection | 3 | 1 | |||
11.46 € 6.88 € | 1 |
3 Days
Stock | Front fastening | 4 | Screw connection | 0 | 2 | |||
18.13 € 8.70 € | 1 |
3 Days
Stock | Front fastening | 4 | Screw connection | 2 | 2 | |||
18.13 € 8.70 € | 1 |
3 Days
Stock | Front fastening | 4 | Screw connection | 1 | 3 | |||
18.13 € 8.70 € | 1 |
3 Days
Stock | Front fastening | 4 | Screw connection | 0 | 4 | |||
23.23 € | 5 | 3 Days | Front fastening | 4 | Screw connection | 1 | 1 | |||
39.55 € 23.73 € | 1 |
3 Days
Stock | Front fastening | 4 | Screw connection | 2 | 2 | |||
11.46 € | 5 | 3 Days | Front fastening | 4 | Screw connection | 1 | 1 | |||
18.13 € | 5 | 3 Days | Front fastening | 4 | Screw connection | 2 | 2 | |||
25.09 € 14.80 € | 1 |
3 Days
Stock | Front fastening | 4 | Screw connection | 1 | 1 | |||
33.41 € 20.05 € | 1 |
3 Days
Stock | Front fastening | 4 | Screw connection | 2 | 2 | |||
11.27 € 6.87 € | 1 |
3 Days
Stock | Front fastening | 6 | Screw connection | 2 | 0 | |||
11.27 € 6.87 € | 1 |
3 Days
Stock | Front fastening | 6 | Screw connection | 1 | 1 | |||
23.09 € | 1 | 3 Days | Side mounting | 6 | Screw connection | 1 | 1 | |||
18.07 € 8.67 € | 1 |
3 Days
Stock | Front fastening | 6 | Screw connection | 2 | 2 | |||
18.07 € | 5 | 3 Days | Front fastening | 6 | Screw connection | 1 | 3 | |||
11.39 € | 5 | 3 Days | Front fastening | 6 | Screw connection | 2 | 0 | |||
18.97 € | 5 | 3 Days | Front fastening | 6 | Screw connection | 4 | 0 | |||
11.39 € 6.83 € | 1 |
3 Days
Stock | Front fastening | 6 | Screw connection | 1 | 1 | |||
18.97 € | 5 | 3 Days | Front fastening | 6 | Screw connection | 3 | 1 | |||
11.39 € | 5 | 3 Days | Front fastening | 6 | Screw connection | 0 | 2 | |||
18.97 € 8.92 € | 1 |
3 Days
Stock | Front fastening | 6 | Screw connection | 2 | 2 | |||
18.97 € 8.92 € | 1 |
3 Days
Stock | Front fastening | 6 | Screw connection | 1 | 3 | |||
18.97 € | 5 | 3 Days | Front fastening | 6 | Screw connection | 0 | 4 | |||
11.39 € | 5 | 3 Days | Front fastening | 6 | Screw connection | 1 | 1 | |||
18.97 € | 5 | 3 Days | Front fastening | 6 | Screw connection | 2 | 2 | |||
20.12 € | 5 | 19 Days | Front fastening | 6 | Spring clamp connection | 4 | 0 | |||
20.12 € | 5 | 28 Days | Front fastening | 6 | Spring clamp connection | 3 | 1 | |||
20.12 € | 5 | 3 Days | Front fastening | 6 | Spring clamp connection | 2 | 2 | |||
20.12 € | 5 | 3 Days | Front fastening | 6 | Spring clamp connection | 1 | 3 | |||
20.12 € | 5 | 28 Days | Front fastening | 6 | Spring clamp connection | 0 | 4 | |||
20.12 € | 5 | 28 Days | Front fastening | 6 | Spring clamp connection | 2 | 2 | |||
18.97 € | 5 | 3 Days | Front fastening | 6 | Screw connection | 2 | 2 | |||
24.95 € | 1 | 3 Days | Side mounting | 6 | Screw connection | 1 | 1 | |||
24.95 € | 1 | 3 Days | Side mounting | 6 | Screw connection | 1 | 1 | |||
24.95 € | 1 | 93 Days | Side mounting | 6 | Screw connection | 1 | 1 |
Loading...
Model | Top mounting | Lamp holder | None | Number of fault-signal switches | 0 |
---|---|---|---|---|---|
Number of contacts as change-over contact | 0 |
Configure
Stock
Basic Attributes
Mounting method
Rated operation current Ie at AC-15, 230 V(A)
Type of electric connection
Number of contacts as normally closed contact
Number of contacts as normally open contact
Type
Filter by standard shipping days
Optional Attributes