Side plates

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XAW2002

Part Number
XAW2002
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

394.55 €

1 21 Days

Loading...

  1. 1

Basic information

Colour Grey Width(mm) 15 Height(mm) 1907
RAL-number 7035 With cable entry false Suitable for enclosure building width(mm) 0
Suitable for enclosure building depth(mm) 200 Modular spacing(mm) 12.5 Material Steel
Number of height units 0 With lock false Surface finishing Powder coating
Suitable as side panel true Suitable as rear panel false

This page is Side plates, part number XAW2002.
You can find the detail information about specifications and dimensions on part number XAW2002.

Tech Support