Mounting kit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XDSSH12

Part Number
XDSSH12
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

534.43 €

1 5 Days

Loading...

  1. 1

Basic information

Colour White Width(mm) 140 Model Other
Height(mm) 80 Depth(mm) 600 RAL-number 0
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Plastic Suitable for enclosure building height(mm) 2000

This page is Mounting kit, part number XDSSH12.
You can find the detail information about specifications and dimensions on part number XDSSH12.

Tech Support