Latch fastener (BZ249)

Latch fastener BZ249

Product Details:

Manufacturer part number: BZ249

Brand: EATON

Price: 1.27

Delivery time: 3 Days


Technical Data:

Width: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BZ249

Part Number
BZ249
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)

1.27 €

10 3 Days 15

Loading...

  1. 1

Basic information

Model Cable bracket Material Plastic Suitable for 19 inch mounting false
Number of height units 0

This page is Latch fastener, part number BZ249.
You can find the detail information about specifications and dimensions on part number BZ249.

Variation of this product

Part Number
BZ251
BZ252
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)

1.74 €

10 3 Days 20

1.95 €

10 3 Days 30

Tech Support