Mounting bracket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XNNBW-G2

Part Number
XNNBW-G2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.74 €

1 5 Days

Loading...

  1. 1

Basic information

Colour Stainless steel Width(mm) 43 Model Mounting kit
Height(mm) 35 Depth(mm) 86 RAL-number 0
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Metal Suitable for enclosure building height(mm) 0

This page is Mounting bracket, part number XNNBW-G2.
You can find the detail information about specifications and dimensions on part number XNNBW-G2.

Tech Support