Fastening element for conductive connection (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BEL01

Part Number
BEL01
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.03 €

1 3 Days

Loading...

  1. 1

Basic information

Colour Green Width(mm) 31 Model Mounting kit
Height(mm) 32 Depth(mm) 25.5 RAL-number 0
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Other Suitable for enclosure building height(mm) 0

This page is Fastening element for conductive connection, part number BEL01.
You can find the detail information about specifications and dimensions on part number BEL01.

Tech Support