Steel bracket (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XNNSB

Part Number
XNNSB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.86 €

50 4 Days

Loading...

  1. 1

Basic information

Colour Stainless steel Width(mm) 35.3 Model Other
Height(mm) 22.3 Depth(mm) 10.7 RAL-number 0
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Metal Suitable for enclosure building height(mm) 2000

This page is Steel bracket, part number XNNSB.
You can find the detail information about specifications and dimensions on part number XNNSB.

Tech Support