Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
XAD1104 |
XAD1105 |
XAD1204 |
XAD1205 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Depth (mm) | Suitable for enclosure building width (mm) | Suitable for enclosure building depth (mm) | |
---|---|---|---|---|---|---|---|---|---|
361.22 € | 1 | 20 Days | 1007 | 282 | 1100 | 400 | |||
329.63 € | 1 | 37 Days | 1007 | 382 | 1100 | 500 | |||
309.65 € | 1 | 37 Days | 1107 | 282 | 1200 | 400 | |||
332.97 € | 1 | 37 Days | 1107 | 382 | 1200 | 500 |
Loading...
Colour | Grey | Height(mm) | 75 | RAL-number | 7035 |
---|---|---|---|---|---|
With cable entry | false | With de-aeration | true | Material | Steel |
Suitable for outdoor set-up | false | Surface finishing | Powder coating | Suitable for roof planking | true |
Suitable for bottom planking | false |