Section strip for latch fastener

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BZ248

Part Number
BZ248
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.63 €

10 6 Days

Loading...

  1. 1

Basic information

Width(mm) 300 Model Cable guard rail Material Plastic
Suitable for 19 inch mounting false Number of height units 0

This page is Section strip for latch fastener, part number BZ248.
You can find the detail information about specifications and dimensions on part number BZ248.

Tech Support