Crossbar (XBBB10)

Crossbar XBBB10

Product Details:

Manufacturer part number: XBBB10

Brand: EATON

Price: 45.79

Delivery time: 3 Days


Technical Data:

Width: 891 mm

Height: 13 mm

Depth: 48 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XBBB10

Part Number
XBBB10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)

45.79 €

1 3 Days 8911348

Loading...

  1. 1

Basic information

Type of accessory Other Material Steel

This page is Crossbar, part number XBBB10.
You can find the detail information about specifications and dimensions on part number XBBB10.

Variation of this product

Part Number
XDB06
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)

34.30 €

1 3 Days 2602064

Tech Support