Bracket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KP-CI

Part Number
KP-CI
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.57 €

20 5 Days

Loading...

  1. 1

Basic information

Width(mm) 96 Height(mm) 30 Depth(mm) 97
Type of accessory Other Material Plastic

This page is Bracket, part number KP-CI.
You can find the detail information about specifications and dimensions on part number KP-CI.

Tech Support