Component cover

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GA-1-I44

Part Number
GA-1-I44
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

90.82 €

2 3 Days

Loading...

  1. 1

Basic information

Colour Grey Width(mm) 375 Model Other
Height(mm) 375 Depth(mm) 10 RAL-number 7035
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Plastic Suitable for enclosure building height(mm) 0

This page is Component cover, part number GA-1-I44.
You can find the detail information about specifications and dimensions on part number GA-1-I44.

Tech Support