Foot

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FHF-ID

Part Number
FHF-ID
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

38.94 €

2 3 Days

Loading...

  1. 1

Basic information

Colour Natural colour Width(mm) 0 Model Other
Height(mm) 0 Depth(mm) 0 RAL-number 0
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Metal Suitable for enclosure building height(mm) 0

This page is Foot, part number FHF-ID.
You can find the detail information about specifications and dimensions on part number FHF-ID.

Tech Support