Insulated mounting piece

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UI-TS

Part Number
UI-TS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.46 €

1 3 Days

Loading...

  1. 1

Basic information

Colour Grey Width(mm) 78 Model Mounting kit
Height(mm) 63.5 Depth(mm) 17 RAL-number 0
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Plastic Suitable for enclosure building height(mm) 0

This page is Insulated mounting piece, part number UI-TS.
You can find the detail information about specifications and dimensions on part number UI-TS.

Tech Support