Handles

Handles
Handles made of material EN AW 6060 T66 (Al Mg Si 0.5), set of mounting material please order separately

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GLA 04 ME
GLA ME 08TE
GLA ME 10TE
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
1 Quote 19.8
1 Quote 40.1
1 Quote 50.3

Loading...

  1. 1

Tech Support