Sockets for Cases (PF 54 G)

Sockets for Cases PF 54 G

Product Details:

Manufacturer part number: PF 54 G

Brand: FISCHER ELEKTRONIK

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Surface Of Contact: gold-plated

No. Of Contacts: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PF 54 G

Part Number
PF 54 G
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Surface Of Contact No. Of Contacts
1 Quote gold-plated4

Loading...

  1. 1

Basic information

Class Of Inflammability UL 94 V-0 Type for TO 5 Nominal Current(A) 1.5
Nominal Voltage(V DC) 60 Shock Resistance(g) 50 Vibration Resistance Max.(g) 15
Capacity Between Two Adjacent Contacts 0.4 pF

This page is Sockets for Cases, part number PF 54 G.
You can find the detail information about specifications and dimensions on part number PF 54 G.

Variation of this product

Part Number
PF 58 23 Z
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Surface Of Contact No. Of Contacts

-

1 Quote tin-plated8

Tech Support