Manufacturer part number: PCI 0 O
Brand: FISCHER ELEKTRONIK
Price: Please contact the support for quotation
Delivery time: Quote
Material: stainless steel (V 2 A)
Width: - mm
Height: - mm
Thickness: 0.8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PCI 0 O
This page is Brackets for PC, part number PCI 0 O.
You can find the detail information about specifications and dimensions on part number PCI 0 O.
Part Number |
---|
KHPC 0 O |
PCI 011 L |
PCI 065 O |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | Width (mm) | Height (mm) | Thickness (mm) |
---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | stainless steel (V 2 A) | - | - | 0.8 | |||
- | 1 | Quote | - | 8.42 | 43.8 | - | |||
- | 1 | Quote | - | 9.21 | 41.5 | - |