D-Sub Standard Connectors (With Plastic Angle) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DB WE4 25

Part Number
DB WE4 25
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Contact Material Cu-alloy Surface Contact /Contact Sleeve hard gold plated over nickel Nominal Current 5 A (20°C)
Nominal Voltage 125 V DC Insulating Body Material PBT, GF Temperature Range -55°C - +125°C
Class Of Inflammability UL 94 V-0 Test Voltage 1000 V Insulation Resistance ≥5 GΩ

This page is D-Sub Standard Connectors (With Plastic Angle), part number DB WE4 25.
You can find the detail information about specifications and dimensions on part number DB WE4 25.

Tech Support