Female Connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PV 10 G

Part Number
PV 10 G
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Contact Material CuSn alloy Surface Contact /Contact Sleeve Ni+≥0.2µm Au, Ni+≥5µm Sn Nominal Current 2 A
Nominal Voltage 250 V AC Insulating Body Material PC Temperature Range -55°C - +125°C
Class Of Inflammability UL 94 V-0 Test Voltage 500 V AC No. Of Contacts 10
Surface Of Contact gold-plated

This page is Female Connector, part number PV 10 G.
You can find the detail information about specifications and dimensions on part number PV 10 G.

Tech Support