Solder Pins (LS 102)

Solder Pins LS 102

Product Details:

Manufacturer part number: LS 102

Brand: FISCHER ELEKTRONIK

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Thickness: 0.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LS 102

Part Number
LS 102
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Thickness
(mm)
1000 Quote 0.6

Loading...

  1. 1

Basic information

Material brass, 6 µm Sn

This page is Solder Pins, part number LS 102.
You can find the detail information about specifications and dimensions on part number LS 102.

Variation of this product

Part Number
LS 101
LS 103
LS 104
LS 105
LS 106
LS 107
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thickness
(mm)

-

1000 Quote 0.6

-

1000 Quote 0.6

-

1000 Quote 0.6

-

1000 Quote 0.5

-

1000 Quote 0.8

-

1000 Quote 0.5

Tech Support