Manufacturer part number: LSD 7520
Brand: FISCHER ELEKTRONIK
Price: Please contact the support for quotation
Delivery time: Quote
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LSD 7520
Material | insulating body: PTFE (fluoropolymer) | Temperature Range(°C) | -200 to 260 | Contact Pin | brass, 2 µm Ni, 4 µm Ag |
---|
This page is Solder Terminal, part number LSD 7520.
You can find the detail information about specifications and dimensions on part number LSD 7520.
Configure
Basic Attributes
Optional Attributes
Part Number |
---|
LSD 13520 |
LSD 8920 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
- | 100 | Quote | |||
- | 100 | Quote |