Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1706G |
1831 Z |
PK 1 G |
PK 1 Z |
Part Number | Related to | Minimum order quantity | Volume Discount | Surface Contact /Contact Sleeve | Surface | Inner Contact Spring Surface | |
---|---|---|---|---|---|---|---|
100 | Quote | Ni+≥0.2µm Au | gold-plated | Ni+0.75µm Au | |||
100 | Quote | Ni+≥0.2µm Au, Ni+4...6µm Sn | tin-plated | Ni+0.75µm Au | |||
100 | Quote | Ni+≥0.2µm Au, Ni+4...6µm Sn | gold-plated | Ni+0.25µm Au | |||
100 | Quote | Ni+≥0.2µm Au, Ni+4...6µm Sn | tin-plated | Ni+0.25µm Au |
Loading...
Nominal Current(A) | 1.5 | Contact Material | CuZn-alloy | Nominal Voltage | 60 V DC |
---|---|---|---|---|---|
Insert Depth | 2.5 to 3.6mm | Grid(mm) | 2.54 | Test Voltage | 1000 V |
Contact Spring | gold-plated | Inner Contact Spring Material | CuBe-alloy | Connection Type | THT (soldering) |
Type | female |