Manufacturer part number: DIL 8 MG
Brand: FISCHER ELEKTRONIK
Price: Please contact the support for quotation
Delivery time: Quote
Surface Contact /Contact Sleeve: Ni+≥0.2µm Au, Ni+4...6µm Sn
Surface: gold-plated
No. Of Contacts: 8
Inner Contact Spring Surface: Ni+0.25µm Au
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DIL 8 MG
Part Number
|
---|
DIL 8 MG |
Part Number | Related to | Minimum order quantity | Volume Discount | Surface Contact /Contact Sleeve | Surface | No. Of Contacts | Inner Contact Spring Surface | |
---|---|---|---|---|---|---|---|---|
1 | Quote | Ni+≥0.2µm Au, Ni+4...6µm Sn | gold-plated | 8 | Ni+0.25µm Au |
Loading...
Nominal Current(A) | 1.5 | Contact Material | CuZn-alloy | Nominal Voltage | 150 V DC |
---|---|---|---|---|---|
Insert Depth | 2.5 to 3.6mm | Insulating Body Material | PPS, GF | Test Voltage | 1000 V |
Temperature Range | -40°C to +200°C (260°C/10 s) | Contact Spring | gold-plated | Class Of Inflammability | UL 94 V-0 |
Inner Contact Spring Material | CuBe-alloy |
This page is High-precision sockets and plugs for DIL-IC, part number DIL 8 MG.
You can find the detail information about specifications and dimensions on part number DIL 8 MG.
Part Number |
---|
DIL 10 GZ |
DIL 10 MZ |
DIL 14 GZ |
DIL 16 GG |
DIL 16 MG |
DIL 8 MZ |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Surface Contact /Contact Sleeve | Surface | No. Of Contacts | Inner Contact Spring Surface |
---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | Ni+4...6µm Sn | tin-plated | 10 | Ni+0.75µm Au | |||
- | 1 | Quote | Ni+≥0.2µm Au, Ni+4...6µm Sn | tin-plated | 10 | Ni+0.25µm Au | |||
- | 1 | Quote | Ni+4...6µm Sn | tin-plated | 14 | Ni+0.75µm Au | |||
- | 1 | Quote | Ni+4...6µm Sn | gold-plated | 16 | Ni+0.75µm Au | |||
- | 1 | Quote | Ni+≥0.2µm Au, Ni+4...6µm Sn | gold-plated | 16 | Ni+0.25µm Au | |||
- | 1 | Quote | Ni+≥0.2µm Au, Ni+4...6µm Sn | tin-plated | 8 | Ni+0.25µm Au |