Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CB 1 G |
CB 1 Z |
CB 3 G |
CB 3 Z |
LB 02 G |
LB 03 G |
LB 04 G |
LB 06 G |
LEB 01 G |
LEB 02 G |
PSB 03 G |
Part Number | Related to | Minimum order quantity | Volume Discount | Surface Contact /Contact Sleeve | Surface | Nominal Current (A) | Contact Material | Nominal Voltage | Insulating Body Material | Grid (mm) | Test Voltage | Temperature Range | Class Of Inflammability | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100 | Quote | Ni+≥0.2µm Au, Ni+4...6µm Sn | gold-plated | - | CuZn-alloy | - | - | - | - | - | - | |||
100 | Quote | Ni+≥0.2µm Au, Ni+4...6µm Sn | tin-plated | - | CuZn-alloy | - | - | - | - | - | - | |||
100 | Quote | Ni+≥0.2µm Au, Ni+4...6µm Sn | gold-plated | - | CuZn-alloy | - | - | - | - | - | - | |||
100 | Quote | Ni+≥0.2µm Au, Ni+4...6µm Sn | tin-plated | - | CuZn-alloy | - | - | - | - | - | - | |||
100 | Quote | Ni+≥0.2µm Au | gold-plated | - | CuZn-alloy | - | - | - | - | - | UL 94 V-0 | |||
100 | Quote | Ni+≥0.2µm Au | gold-plated | - | CuZn-alloy | - | - | - | - | - | UL 94 V-0 | |||
100 | Quote | Ni+≥0.2µm Au | gold-plated | - | CuZn-alloy | - | - | - | - | - | UL 94 V-0 | |||
100 | Quote | Ni+≥0.2µm Au | gold-plated | - | CuZn-alloy | - | - | - | - | - | UL 94 V-0 | |||
100 | Quote | Ni+0.15µm Au | gold-plated | 3 | CuZn-alloy | 150 V DC | thermoplastic polyester | - | 1000 V | -55°C to +125°C | UL 94 V-0 | |||
100 | Quote | Ni+0.15µm Au | gold-plated | 3 | CuZn-alloy | 150 V DC | thermoplastic polyester | - | 1000 V | -55°C to +125°C | UL 94 V-0 | |||
100 | Quote | Ni+≥0.2µm Au | gold-plated | 3 | phosphor bronze | 125 V AC | PA 6. GF | 7.62 | - | - | - |
Loading...
Configure
Basic Attributes
Surface Contact /Contact Sleeve
Surface
Nominal Current(A)
Contact Material
Nominal Voltage
Insulating Body Material
Grid(mm)
Test Voltage
Temperature Range
Class Of Inflammability
Optional Attributes