Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10005990 |
10005991 |
Part Number | Related to | Minimum order quantity | Volume Discount | Surface Contact /Contact Sleeve | Surface | Nominal Current (A) | Nominal Voltage | Insert Depth | Insulating Body Material | Grid (mm) | Temperature Range | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
100 | Quote | 0.1 µm Au | <0.1 µm gold | 3 | 500 V AC | 4 to 5.6mm | PBT | 2.54 | -40°C to +105°C (resistance to soldering heat 235°C/30-60s) | |||
100 | Quote | 0.1 µm Au | <0.1 µm gold | 3 | 500 V AC | 4 to 5.6mm | PBT | 2.54 | -40°C to +105°C (resistance to soldering heat 235°C/30-60s) |
Loading...
No. Of Contacts | 2 |
---|
Configure
Basic Attributes
Surface Contact /Contact Sleeve
Surface
Nominal Current(A)
Nominal Voltage
Insert Depth
Insulating Body Material
Grid(mm)
Temperature Range
Optional Attributes