Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CAB 5/Z G |
CAB 5/Z R |
CAB 5 Z S |
Part Number | Related to | Minimum order quantity | Volume Discount | Surface Contact /Contact Sleeve | Surface | Nominal Current (A) | Nominal Voltage | Insert Depth | Insulating Body Material | Grid (mm) | Temperature Range | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 0.5 µm Au, 1 µm Au, 5 µm Sn | 5.0 µm tin | 3 | 250 V AC | 4 to 5.5mm | PA 66 | 5.08 | -40°C to +105°C | |||
1 | Quote | 0.5 µm Au, 1 µm Au, 5 µm Sn | 5.0 µm tin | 3 | 250 V AC | 4 to 5.5mm | PA 66 | 5.08 | -40°C to +105°C | |||
1 | Quote | 0.5 µm Au, 1 µm Au, 5 µm Sn | 5.0 µm tin | 3 | 250 V AC | 4 to 5.5mm | PA 66 | 5.08 | -40°C to +105°C |
Loading...
No. Of Contacts | 2 |
---|
Configure
Basic Attributes
Surface Contact /Contact Sleeve
Surface
Nominal Current(A)
Nominal Voltage
Insert Depth
Insulating Body Material
Grid(mm)
Temperature Range
Optional Attributes