Separable Jumpers

Separable Jumpers
Separable jumpers for soldering technology, grid 2.54 mm; the contacts have a preformed dividing groove and can easily be separated with a screwdriver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CAB 3/16/03 Z

Part Number
CAB 3/16/03 Z
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Surface Contact /Contact Sleeve Ni+4...6µm Sn Surface tin-plated Nominal Current(A) 1.5
Contact Material brass Nominal Voltage 100 V DC Insulating Body Material PPS, GF
Grid(mm) 2.54 Test Voltage 1000 V Temperature Range -40°C to +200°C (260°C/10 s)
No. Of Contacts 16 Class Of Inflammability UL 94 V-0 Connection Type THT (soldering)

This page is Separable Jumpers, part number CAB 3/16/03 Z.
You can find the detail information about specifications and dimensions on part number CAB 3/16/03 Z.

Tech Support