Distance Sleeves and Spacers (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ISAB 3 B 10
ISAB 3 B 18
ISAB 3 C 13
ISAB 4 B 15
ISAB 4 B 25
ISAB 4 C 15
ISAM 3 B 10
ISAM 3 C 12
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Version Dielectric Strength Plastic Body
100 Quote insulating spacer with internal and external thread27 kV/mmpolyamide 66
100 Quote insulating spacer with internal and external thread27 kV/mmpolyamide 66
100 Quote double internal thread27 kV/mmpolyamide 66
100 Quote insulating spacer with internal and external thread27 kV/mmpolyamide 66
100 Quote insulating spacer with internal and external thread27 kV/mmpolyamide 66
100 Quote double internal thread27 kV/mmpolyamide 66
100 Quote miniature spacer with internal and external thread28 kV/mmpolyamide 6
100 Quote double internal thread28 kV/mmpolyamide 6

Loading...

  1. 1

Basic information

Temperature Range -30°C to +85°C (short term +200°C) Surface raw Colour natural (opaque)
Creeping Current Resistance CTI 600 Thread Inserts brass

Tech Support