Spacers for LED

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MAH 31
MAH 41
MAH 51
MAH 61
MAH 71
MAH 302
MAH 303
MAH 304
MAH 305
MAH 306
MAH 307
MAH 308
MAH 309
MAH 310
MAH 401
MAH 402
MAH 403
MAH 404
MAH 405
MAH 406
MAH 407
MAH 408
MAH 409
MAH 410
MAH 501
MAH 502
MAH 503
MAH 504
MAH 505
MAH 506
MAH 507
MAH 508
MAH 509
MAH 510
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature Range Insulating Body Material
100 Quote -40°C to +240°C (260°C/5 s)MPPS, black
100 Quote -40°C to +240°C (260°C/5 s)MPPS, black
100 Quote -40°C to +240°C (260°C/5 s)MPPS, black
100 Quote -40°C to +240°C (260°C/5 s)MPPS, black
100 Quote -40°C to +240°C (260°C/5 s)MPPS, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black
100 Quote -40°C to +85°CPVC Blend, black

Loading...

  1. 1

Basic information

Class Of Inflammability UL 94 V-0

Tech Support