Combination Profile

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EDKO 044
EDKO 64
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For EUROTAINER For TUG For RAIL

-

1 Quote ET 02 02 ...TUG 05 ...RL 05 ...

-

1 Quote ET 06 02 ...TUG 09 ...-

Loading...

  1. 1

Basic information

Material Conductive rubber silicone, 0.8mm thick Surface transparent passivated Temperature Range -55°C to +200°C

Tech Support