Mounting Kits for Insulation of Power Transistors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EPN 1

Part Number
EPN 1
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
100 Quote

Loading...

  1. 1

Basic information

Material polysulphone, GF reinforced For Transistor TO 220 Temperature Range -70°C to +180°C (260°C/5 s)
Class Of Inflammability UL 94 V-0

This page is Mounting Kits for Insulation of Power Transistors, part number EPN 1.
You can find the detail information about specifications and dimensions on part number EPN 1.

Tech Support