Insulating Clamping Part

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ISP 220
ISP 220 V
ISP 247
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Transistor

-

100 Quote TO 220

-

100 Quote TO 220

-

100 Quote TO 247

Loading...

  1. 1

Basic information

Material polyamide 6, GF reinforced Dielectric Strength(kV/mm) 28 Class Of Inflammability UL 94 V-0
Dielectric Constant 4 [1 MHz] Colour black Heat Distortion 215°C(0.45 MPa); 205°C(1.8 MPa)
Dielectric Loss Factor 400 [1 MHz] Specific Volume Resistance 10¹⁵ Ω·cm

Tech Support