Mounting Kits for Insulation of Power Transistors, MST Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MST 220

Part Number
MST 220
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

100 Quote

Loading...

  1. 1

Basic information

Material polysulphone, GF reinforced Version with mica wafer GS 220 For Transistor TO 220
Temperature Range -70°C to+180°C (260°C/5 s) Contents Of Delivery 1 mica wafer, 1 tin-plated solder lug, 1 cheese head screw, nickel-plated, 1 screw nut M3 nickel-plated

This page is Mounting Kits for Insulation of Power Transistors, MST Series, part number MST 220.
You can find the detail information about specifications and dimensions on part number MST 220.

Tech Support