LED Holders

LED Holders
LED-holder for LED Ø 3 mm, multiple LED-holders: single holder/can be strung, left/can be strung, middle/can be strung, right

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DDH 3 E
DH 3 R
DH 3 V
DH 5 R
DH 5 VC
DH 5 W
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Insulating Body Material Temperature Range Class Of Inflammability

-

100 Quote PA 6/6, GF-20°C to +85°CUL 94 V-0

-

100 Quote PA 4.6. GF--

-

100 Quote PA, GF--

-

100 Quote PA 4.6. GF--

-

100 Quote PA, GF--

-

100 Quote PA 4.6. GF-40°C to +163°C (260°C/10 s)UL 94 V-0

Loading...

  1. 1

Tech Support