Sockets for Power Transistors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TF 3/2

Part Number
TF 3/2
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Contact Material CuSn-alloy, CuSn 6; Ni 1-2µm, Au 0.2µm Insulating Body Material stanyl PA 4.6 Temperature Range -65°C to +290°C
Class Of Inflammability UL 94 V-1 No. Of Contacts 3 Test Voltage 1650 V
Specific Insulation Resistance >10⁷ Ω·m For Cases standard Contact Resistance <10 mΩ
Contact Type stamped contacts

This page is Sockets for Power Transistors, part number TF 3/2.
You can find the detail information about specifications and dimensions on part number TF 3/2.

Tech Support