Manufacturer part number: TF 54
Brand: FISCHER ELEKTRONIK
Price: Please contact the support for quotation
Delivery time: Quote
No. Of Contacts: 4
Compatibility: for TO 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TF 54
Contact Material | CuZn-alloy | Insulating Body Material | PTFE | Temperature Range | -200°C to +260°C |
---|---|---|---|---|---|
Class Of Inflammability | UL 94 V-0 | Test Voltage | 1000 V | Specific Insulation Resistance | >10¹⁴ Ω·m |
For Cases | fluoropolymer | Contact Resistance | 4 mΩ | Contact Type | precision contacts |
This page is Transistor Sockets, part number TF 54.
You can find the detail information about specifications and dimensions on part number TF 54.
Part Number |
---|
TF 183 |
TF 184 |
TF 58 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | No. Of Contacts | Compatibility |
---|---|---|---|---|---|---|---|
- | 1 | Quote | 3 | for TO 18 | |||
- | 1 | Quote | 4 | for TO 18 | |||
- | 1 | Quote | 8 | for TO 5 |