Kapton Insulator Washers (10007122)

Kapton Insulator Washers 10007122

Product Details:

Manufacturer part number: 10007122

Brand: FISCHER ELEKTRONIK

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

For Transistor: TO 248, TO 247, TO 218


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10007122

Part Number
10007122
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
For Transistor
1 Quote TO 248, TO 247, TO 218

Loading...

  1. 1

Basic information

Thickness 0.077 (substrate 0.05mm) mm Thermal Conductivity(W/m·K) 0.45 (substrate) Dielectric Strength 7.8 kV
Temperature Range -40°C to +150°C Class Of Inflammability UL 94 V-0 Thermal Resistance 0.15 K/W [at 1 inch²; = 6.45 cm²; = TO 3 (KAP 3)]
Elongation 30 % Material polyimide-carrier foil with silicone-free phase changing thermal conductive layer completely coated on both sides Insulation Resistance(Ω·cm) 10¹⁴

This page is Kapton Insulator Washers, part number 10007122.
You can find the detail information about specifications and dimensions on part number 10007122.

Variation of this product

Part Number
10007123
10007124
10007125
10007126
KAP 247 O
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For Transistor

-

1 Quote TO 218

-

1 Quote TO 220

-

1 Quote TO 220

-

1 Quote TO 220

-

1 Quote TO 248, TO 247, TO 218

Tech Support