Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WSI 220 210 |
WSI 220 225 |
WSI TOP 3 280 |
Part Number | Related to | Minimum order quantity | Volume Discount | Thickness | Dielectric Strength | Thermal Resistance | For Transistor | |
---|---|---|---|---|---|---|---|---|
1 | Quote | 0.9⁺⁰.¹/⁻⁰.¹ mm | 15 kV | 0.96 K/W | TO 220 | |||
1 | Quote | 0.3⁺⁰.¹/⁻⁰.⁰ mm | 10 kV | 0.4 K/W | TO 220 | |||
1 | Quote | 0.3⁺⁰.¹/⁻⁰.⁰ mm | 10 kV | 0.4 K/W | TO 247, TOP 3 |
Loading...
Colour | green | Thermal Conductivity(W/m·K) | 1.22 | Temperature Range | -60°C to +180°C |
---|---|---|---|---|---|
Class Of Inflammability | UL 94 V-0 | Elongation | 100 % | Hardness | 75 Shore A |
Insulation Resistance(Ω·cm) | 2.9·10¹⁵ | Foil Type | foil WSI |