Manufacturer part number: WSC 220
Brand: FISCHER ELEKTRONIK
Price: Please contact the support for quotation
Delivery time: Quote
For Transistor: TO 220
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WSC 220
Thickness | 0.3⁺⁰.¹/⁻⁰.⁰ mm | Colour | green | Thermal Conductivity(W/m·K) | 1.22 |
---|---|---|---|---|---|
Dielectric Strength | 10 kV | Temperature Range | -60°C to +180°C | Class Of Inflammability | UL 94 V-0 |
Thermal Resistance | 0.4 K/W | Elongation | 100 % | Material | silicone foil, standard |
Hardness | 75 Shore A | Insulation Resistance(Ω·cm) | 2.9·10¹⁵ | Foil Type | foil WS |
This page is Silicone Insulating Hose, part number WSC 220.
You can find the detail information about specifications and dimensions on part number WSC 220.
Part Number |
---|
WSC 247 |
WSC 3 P |
WSM 3 P |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For Transistor |
---|---|---|---|---|---|---|
- | 1 | Quote | TO 247 | |||
- | 1 | Quote | TO 3 PF | |||
- | 1 | Quote | TO 3 PF |