Silicone Insulating Tape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WST 30

Part Number
WST 30
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Thickness 0.3⁺⁰.¹/⁻⁰.⁰ mm Colour green Thermal Conductivity(W/m·K) 1.22
Dielectric Strength 10 kV Temperature Range -60°C to +180°C Class Of Inflammability UL 94 V-0
Thermal Resistance 0.4 K/W Elongation 100 % Material silicone foil, standard
Hardness 75 Shore A Insulation Resistance(Ω·cm) 2.9·10¹⁵ Foil Type foil WS

This page is Silicone Insulating Tape, part number WST 30.
You can find the detail information about specifications and dimensions on part number WST 30.

Tech Support