Silicone Washer (WS 3)

Silicone Washer WS 3

Product Details:

Manufacturer part number: WS 3

Brand: FISCHER ELEKTRONIK

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Colour: green

For Transistor: TO 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WS 3

Part Number
WS 3
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Colour For Transistor
1 Quote greenTO 3

Loading...

  1. 1

Basic information

Thickness 0.3⁺⁰.¹/⁻⁰.⁰ mm Thermal Conductivity(W/m·K) 1.22 Dielectric Strength 10 kV
Temperature Range -60°C to +180°C Class Of Inflammability UL 94 V-0 Thermal Resistance 0.4 K/W
Elongation 100 % Material silicone foil, standard Hardness 75 Shore A
Insulation Resistance(Ω·cm) 2.9·10¹⁵ Foil Type foil WS

This page is Silicone Washer, part number WS 3.
You can find the detail information about specifications and dimensions on part number WS 3.

Variation of this product

Part Number
WS 220
WS 247
WS 247-1
WS 3 P
WS 3158
WS 3159
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour For Transistor

-

1 Quote greenTO 220

-

1 Quote greenTO 247

-

1 Quote greenTO 247/1

-

1 Quote greenTO 3 PF

-

1 Quote green3158

-

1 Quote green3159

Tech Support