Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WG 220
Part Number
|
---|
WG 220 |
Part Number | Related to | Minimum order quantity | Volume Discount | Thickness | Colour | Thermal Conductivity (W/m·K) | Dielectric Strength | Thermal Resistance | Elongation | Material | Hardness | Insulation Resistance (Ω·cm) | For Transistor | Foil Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 0.2⁺⁰.⁰/⁻⁰.⁰ mm | green | 1.13 | 6.5 kV | 0.42 K/W | 2 % | silicone foil, GF reinforced | 87 Shore A | 5.7·10¹⁵ | TO 220 | foil WG |
Loading...
Temperature Range | -60°C to +180°C | Class Of Inflammability | UL 94 V-0 |
---|
This page is Thermal Conductive Foil (Silicone), part number WG 220.
You can find the detail information about specifications and dimensions on part number WG 220.
Configure
Basic Attributes
Thickness
Colour
Thermal Conductivity(W/m·K)
Dielectric Strength
Thermal Resistance
Elongation
Material
Hardness
Insulation Resistance(Ω·cm)
For Transistor
Foil Type
Optional Attributes
Part Number |
---|
WB 220 |
WB 3159 |
WG 218 |
WK 126 |
WK 220 |
WK 247 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thickness | Colour | Thermal Conductivity (W/m·K) | Dielectric Strength | Thermal Resistance | Elongation | Material | Hardness | Insulation Resistance (Ω·cm) | For Transistor | Foil Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 0.15⁺⁰.⁰/⁻⁰.⁰ mm | brown | 1.43 | 3 kV | 0.34 K/W | 4 % | silicone foil, GF reinforced | 90 Shore A | 1.6·10¹⁵ | TO 220 | foil WB | |||
- | 1 | Quote | 0.15⁺⁰.⁰/⁻⁰.⁰ mm | brown | 1.43 | 3 kV | 0.34 K/W | 4 % | silicone foil, GF reinforced | 90 Shore A | 1.6·10¹⁵ | 3159 | foil WB | |||
- | 1 | Quote | 0.2⁺⁰.⁰/⁻⁰.⁰ mm | green | 1.13 | 6.5 kV | 0.42 K/W | 2 % | silicone foil, GF reinforced | 87 Shore A | 5.7·10¹⁵ | TO 218 | foil WG | |||
- | 1 | Quote | 0.2⁺⁰.⁰/⁻⁰.⁰ mm | green | 0.92 | 6.5 kV | 0.45 K/W | 2 % | silicone foil, GF reinforced, one side self-adhesive | 87 Shore A | 5.7·10¹⁵ | TO 126 | foil WK | |||
- | 1 | Quote | 0.2⁺⁰.⁰/⁻⁰.⁰ mm | green | 0.92 | 6.5 kV | 0.45 K/W | 2 % | silicone foil, GF reinforced, one side self-adhesive | 87 Shore A | 5.7·10¹⁵ | TO 220 | foil WK | |||
- | 1 | Quote | 0.2⁺⁰.⁰/⁻⁰.⁰ mm | green | 0.92 | 6.5 kV | 0.45 K/W | 2 % | silicone foil, GF reinforced, one side self-adhesive | 87 Shore A | 5.7·10¹⁵ | TO 247 | foil WK |