Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WK 3 P |
WK 32 |
WK 126 |
WK 220 |
WK 247 |
WK 3158 |
WK 3159 |
WKT 24 |
WKT 300 |
Part Number | Related to | Minimum order quantity | Volume Discount | Thickness | Colour | Thermal Conductivity (W/m·K) | Dielectric Strength | Thermal Resistance | Elongation | Material | Hardness | Insulation Resistance (Ω·cm) | For Transistor | Foil Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 0.2⁺⁰.⁰/⁻⁰.⁰ mm | green | 0.92 | 6.5 kV | 0.45 K/W | 2 % | silicone foil, GF reinforced, one side self-adhesive | 87 Shore A | 5.7·10¹⁵ | 3158 | foil WK | |||
1 | Quote | 0.2⁺⁰.⁰/⁻⁰.⁰ mm | green | 0.92 | 6.5 kV | 0.45 K/W | 2 % | silicone foil, GF reinforced, one side self-adhesive | 87 Shore A | 5.7·10¹⁵ | TO 3 PF | foil WK | |||
1 | Quote | 0.2⁺⁰.⁰/⁻⁰.⁰ mm | green | 0.92 | 6.5 kV | 0.45 K/W | 2 % | silicone foil, GF reinforced, one side self-adhesive | 87 Shore A | 5.7·10¹⁵ | TO 126 | foil WK | |||
1 | Quote | 0.2⁺⁰.⁰/⁻⁰.⁰ mm | green | 0.92 | 6.5 kV | 0.45 K/W | 2 % | silicone foil, GF reinforced, one side self-adhesive | 87 Shore A | 5.7·10¹⁵ | TO 220 | foil WK | |||
1 | Quote | 0.2⁺⁰.⁰/⁻⁰.⁰ mm | green | 0.92 | 6.5 kV | 0.45 K/W | 2 % | silicone foil, GF reinforced, one side self-adhesive | 87 Shore A | 5.7·10¹⁵ | TO 247 | foil WK | |||
1 | Quote | 0.2⁺⁰.⁰/⁻⁰.⁰ mm | green | 0.92 | 6.5 kV | 0.45 K/W | 2 % | silicone foil, GF reinforced, one side self-adhesive | 87 Shore A | 5.7·10¹⁵ | 3159 | foil WK | |||
1 | Quote | 0.2⁺⁰.⁰/⁻⁰.⁰ mm | green | 0.92 | 6.5 kV | 0.45 K/W | 2 % | silicone foil, GF reinforced, one side self-adhesive | 87 Shore A | 5.7·10¹⁵ | SOT 32 | foil WK | |||
1 | Quote | 0.2⁺⁰.⁰/⁻⁰.⁰ mm | green | 0.92 | 6.5 kV | 0.45 K/W | 2 % | silicone foil, GF reinforced, one side self-adhesive | 87 Shore A | 5.7·10¹⁵ | - | foil WK | |||
1 | Quote | 0.2⁺⁰.⁰/⁻⁰.⁰ mm | green | 0.92 | 6.5 kV | 0.45 K/W | 2 % | silicone foil, GF reinforced, one side self-adhesive | 87 Shore A | 5.7·10¹⁵ | - | foil WK |
Loading...
Temperature Range | -60°C to +180°C | Class Of Inflammability | UL 94 V-0 |
---|
Configure
Basic Attributes
For Transistor
Thickness
Colour
Thermal Conductivity(W/m·K)
Dielectric Strength
Thermal Resistance
Elongation
Material
Hardness
Insulation Resistance(Ω·cm)
Foil Type
Optional Attributes