Thermal Conductive Foil (Silicone) (WK 32)

Thermal Conductive Foil (Silicone) WK 32

Product Details:

Manufacturer part number: WK 32

Brand: FISCHER ELEKTRONIK

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Thickness: 0.2⁺⁰.⁰/⁻⁰.⁰ mm

Colour: green

Thermal Conductivity: 0.92 W/m·K

Dielectric Strength: 6.5 kV

Thermal Resistance: 0.45 K/W


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WK 32

Part Number
WK 32
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Thickness Colour Thermal Conductivity
(W/m·K)
Dielectric Strength Thermal Resistance Elongation Material Hardness Insulation Resistance
(Ω·cm)
For Transistor Foil Type
1 Quote 0.2⁺⁰.⁰/⁻⁰.⁰ mmgreen0.926.5 kV0.45 K/W2 %silicone foil, GF reinforced, one side self-adhesive87 Shore A5.7·10¹⁵TO 3 PFfoil WK

Loading...

  1. 1

Basic information

Temperature Range -60°C to +180°C Class Of Inflammability UL 94 V-0

This page is Thermal Conductive Foil (Silicone), part number WK 32.
You can find the detail information about specifications and dimensions on part number WK 32.

Variation of this product

Part Number
WG 218
WG 220
WK 126
WK 220
WKT 24
WKT 300
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thickness Colour Thermal Conductivity
(W/m·K)
Dielectric Strength Thermal Resistance Elongation Material Hardness Insulation Resistance
(Ω·cm)
For Transistor Foil Type

-

1 Quote 0.2⁺⁰.⁰/⁻⁰.⁰ mmgreen1.136.5 kV0.42 K/W2 %silicone foil, GF reinforced87 Shore A5.7·10¹⁵TO 218foil WG

-

1 Quote 0.2⁺⁰.⁰/⁻⁰.⁰ mmgreen1.136.5 kV0.42 K/W2 %silicone foil, GF reinforced87 Shore A5.7·10¹⁵TO 220foil WG

-

1 Quote 0.2⁺⁰.⁰/⁻⁰.⁰ mmgreen0.926.5 kV0.45 K/W2 %silicone foil, GF reinforced, one side self-adhesive87 Shore A5.7·10¹⁵TO 126foil WK

-

1 Quote 0.2⁺⁰.⁰/⁻⁰.⁰ mmgreen0.926.5 kV0.45 K/W2 %silicone foil, GF reinforced, one side self-adhesive87 Shore A5.7·10¹⁵TO 220foil WK

-

1 Quote 0.2⁺⁰.⁰/⁻⁰.⁰ mmgreen0.926.5 kV0.45 K/W2 %silicone foil, GF reinforced, one side self-adhesive87 Shore A5.7·10¹⁵-foil WK

-

1 Quote 0.2⁺⁰.⁰/⁻⁰.⁰ mmgreen0.926.5 kV0.45 K/W2 %silicone foil, GF reinforced, one side self-adhesive87 Shore A5.7·10¹⁵-foil WK

Tech Support