Thermal Conductive Foil (Double-sided)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10067273
10067275
10067278
10067284
10067285
10067289
WLFT 404 R 25
WLFT 405 14 X 14
WLFT 405 21 X 21
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Thermal Conductivity
(W/m·K)
Dielectric Strength Temperature Range Class Of Inflammability Version Name Of Foil Dimensions
(mm)
1 Quote ----insulating, double sided adhesiveWLF10x10
100 Quote 0.45 kV (AC)-30°C to +125°CUL 94 V-0insulating, double sided adhesive-100x100
100 Quote ----insulating, double sided adhesiveWLF14x14
100 Quote ----insulating, double sided adhesiveWLF21x21
100 Quote ----insulating, double sided adhesiveWLF23x23
100 Quote ----insulating, double sided adhesiveWLF27x27
1 Quote 0.45 kV (AC)-30°C to +125°CUL 94 V-0sold by the meter--
100 Quote ----non insulating, double-sided adhesiveWLF14x14
100 Quote ----non insulating, double-sided adhesiveWLF21x21

Loading...

  1. 1

Basic information

Colour blue

Tech Support